text.skipToContent text.skipToNavigation

Industrial Collection One-Light Pendant

by Progress Lighting 

Collection Name: Industrial

Catalog ID: P5327-141

The Industrial frame is finished in Galvanized with metallic silver accents for this one-light pendant. The striking form provides the perfect enclosure for vintage style tubular lamps.

  • Provides a pleasantly striking form.
  • Features a perfect enclosure for vintage-style tubular lamps.
  • Painted Galvanized with metallic silver accents.

$133.65

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Gray
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Galvanized Finish
Finish Type painted
Fixture Type Mini-pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Vintage Electric
  • Farmhouse
Mount location ceiling cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Contemporary/Soft
UPC 785247201495
Warranty Length 1 year warranty

Dimensions

Height 14 in
Length - Installed 135.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 3.2 lb
Width 6.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Catalog Page

Videos

Industrial P5327-141

Installation/Instruction Manual (IOM)