PROG_P3713_20_PRODIMAGE
PROG_P3713_20_PRODIMAGE
play
3D View
play
Inspire_P3713-20
+5
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Inspire Collection Two-Light 13" Flush Mount

$85.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3713-20

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection flush mount ceiling light freshens traditional forms with clean lines. The two-light antique bronze flush mount features an etched glass diffuser with an off-white linen shade. This fixture is suitable for a variety of design styles, including transitional, traditional and farmhouse and the simple design is a perfect for a variety of locations throughout the home.

  • Ideal for a hallway, stairwell, entryway, pantry, kitchen, sitting room, bedroom or bathroom
  • Perfect for farmhouse, modern, traditional, or transitional style settings
  • Two-light flush mount ceiling light from the Inspire Collection.
  • An off-white linen shade with an etched glass diffuser creates a beautiful glow of light.
  • Metal accents are coated in a handsome antique bronze finish.
  • Measures 13-inch width by 5.5-inch height.
  • Use 2 medium base bulbs that are sold separately (75w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • UL Safety listed for use in damp locations.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Fabric
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Flush-Mount
UPC
785247207114
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 5.5 in
Height
5.5 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.59 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93072794