PROG_P500195_161_PRODIMAGE
PROG_P500195_161_PRODIMAGE
PROG_P500195_161lit_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic
+1
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Rockdance Collection Aged Brass Pendant

$730.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500195-161

Collection name:

Point Dume™ - Rockdance

The Rockdance pendant in Aged Brass is part of a graceful series fashioned from surprising design elements that, together, form a signature look by designer Jeffrey Alan Marks. The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function. A cap of Aged Brass tops a mercury glass shade and is trimmed with dark brown topstitched leather strapping. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Pendant with unique design elements of Aged Brass hardware, dark brown topstitched leather detailing and mercury glass shade.
  • The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function.
  • A cap of metal is finished in Aged Brass for a vintage industrial look.
  • Dark brown topstitched leather covers the body of the metal cap.
  • Four straps of dark brown leather descend the sides of the mercury glass shade, holding the shade in place with rivet detailing.
  • A beautifully diffused light glows through the silvery mercury glass cylinder shade.
  • This larger pendant style works well in multiples over a kitchen island, a desk in a home office or try a pair on either side of a bed.
  • Use singly or in multiples wherever task or accent lighting is needed.
  • The vintage look of silvery mercury glass paired with darker aesthetic of industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The warmer color palette of dark brown leather trim, textured Aged Brass hardware and silvery mercury glass lends a sense of comforting and relaxing Coastal style to rooms.
  • Finished in Aged Brass, giving warmth and a nice patina and contrast through a textured linear patterned design to the metal.
  • Larger-scale pendant, with a height of 10.125 in. and diameter of 15.75 in.
  • Chain adjustable, up to 85.5 in. Length.
  • Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.
  • 4 feet of nine in. gauge chain provided.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Aged Brass
Finish Type
Plated
Fixture Type
Pendant
Glass
Mercury
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
Mount location
Ceiling Chain
Mounting for outlet box included
Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Kitchen
  • Bedroom
  • Breakfast Nook
  • Dining Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Coastal
Type
Pendant
UPC
785247231157
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.75 in x 15.75 in x 10.125 in
Height
10.125 in
Length
15.75 in
Length - Installed
85.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Hooks and Chain
Weight
7.8 lb
Width
15.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
bare copper
Wire Gauge
18
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93100955

Resources and downloads