PROG_PCDFW-WM-HCS-BGL_hero_PRODIMAGE
PROG_PCDFW-WM-HCS-BGL_hero_PRODIMAGE
PROG_PCDFW-WM-HCS-WTL_hero_PRODIMAGE
PROG_PCDFW-WM-HCS-FAW_hero_PRODIMAGE

LED Decorative Fabric Sconce - PCDFW Half Cylinder Sconce

Brand:

Progress Lighting

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Fabricated half cylinder sconce uniquely crafted with a outer laminated fabric material.
  • Sconce sizes of 7" and 11". Five fabric and acrylic finish options available.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI
  • Additional aesthetic option of nickel trim accent (FAWNT finish only)

Product details

General

Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Lamp Type
LED Integrated
Light Source
LED
New Products
No
Warranty Length
5-year Limited Warranty

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed