PROG_PCOWF-50LED-4K-BZ_hero_PRODIMAGE
PROG_PCOWF-50LED-4K-BZ_hero_PRODIMAGE

LED Outdoor Wallpack - PCOWF

Brand:

Progress Lighting

The PCOWF Series is a sleek, low-profile wallpack intended for lighting commercial outdoor perimeters and area lighting. The construction features a cast aluminum frame and housing that allows for full cutoff optical control. Ideal for outdoor perimeter and area lighting. Other commercial applications include carports, loading areas, parking areas, and driveways.

  • Rugged die-cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Available in 51W, 6356 lumen package with efficacy rating of 123 lm/W
  • Full cutoff with zero uplight and low glare at angles
  • Uniform distribution with no visible pixilation
  • Easy installation for new construction or retrofit applications
  • Color temperature of 4000K, 83CRI
  • Universal input voltage 120-277V, 50/60Hz
  • 50,000 hour LEDs for reduced maintenance
  • Max ambient temperature rating 40°C
  • IP65 rated
  • DLC® (DesignLights Consortium) Qualified

Product details

General

Color Rendering Index (CRI)
83 CRI
Color Temperature
4000 K
Max Ambient Temperature
40 °C
New Products
No
Warranty Length
5-year Limited Warranty

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 V

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Wet Location Listed
DLC Designation
DLC® (DesignLights Consortium) Qualified - see www.designlights.org
IP Rating
IP65