PROG_PCOWP_50LED_20_PRODIMAGE
PROG_PCOWP_50LED_20_PRODIMAGE

LED Outdoor Wallpack - PCOWP

Brand:

Progress Lighting

The PCOWP Series is intended for perimeter lighting for safety and security. The construction features a cast aluminum frame and housing. All units have Dark Bronze powder paint finish. Ideal for outdoor perimeter and area lighting. Other commercial applications include carports, loading areas, parking areas, and driveways.

  • Rugged die-cast aluminum housing, vandal resistant
  • Dark Bronze powder coat finish with tempered borosilicate lens
  • Available in 31W (3510 lumen) or 60W (6699 lumen) versions
  • High efficacy, 113 lm/W for 31W and 111 lm/W for 60W
  • Uniform distribution with no visible pixilation
  • Easy installation for new construction or retrofit applications
  • Color temperature of 4000K
  • Universal input voltage 120-277V, 50/60Hz
  • 50,000 hour LEDs for reduced maintenance
  • Max ambient temperature rating 40°C
  • IP65 rated
  • DLC® (DesignLights Consortium) Qualified

Product details

General

Color Temperature
4000 K
Max Ambient Temperature
40 °C
New Products
No
Warranty Length
5-year Limited Warranty

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 V

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Wet Location Listed
DLC Designation
DLC® (DesignLights Consortium) Qualified - see www.designlights.org
IP Rating
IP65