text.skipToContent text.skipToNavigation

Nealy Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name: Nealy

Catalog ID: P300141-009

The Nealy Collection two-light bath & vanity offers classic charm with an edge of modern luxury. Curving details are complemented by luxurious opal etched glass shades. Featuring mixed metal influences, the Brushed Nickel frame is accentuated with Graphite detailing and completed with K9 glass and brass-tone accents.

  • Etched white glass shades provide a rich glow over the bathroom vanity
  • A curving Graphite accent anchored by brass knobs adds a jewel-like flourish to the two-light bath fixture
  • Can be mounted up or down to customize a bathroom space
  • With its jewelry-like styling, it’s well-suited for Modern and Luxe interiors
  • Classic Brushed Nickel Finish frame with Graphite detailing
  • Measures 13 1/2in W x 9in ht.
  • Uses two 100-watt max. medium base bulbs or LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$124.08

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Luxury
Mount location Wall
Mounting for outlet box included swivel mounting bracket
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Prewired Yes
Room Type
  • Bathroom
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247223794
Warranty Length 1 year warranty

Dimensions

Depth 6 in
Height 9 in
Height to Center 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 1.6 lb
Width 13.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads