PROG_P2012_104_PRODIMAGE
PROG_P2012_104_PRODIMAGE
PROG_Nisse_detail 2_detailshot
PROG_Nisse_detail_detailshot
+2
PROG_Nisse_glass_detailshot
Discontinued
Clearance

Nissé Collection One-Light Bath & Vanity

$52.00 USD
$147.07 USD

Brand:

Progress Lighting

Catalog ID:

P2012-104

Collection name:

Nisse

With a glamorous, vintage-modern appeal, Nisse features Polished Nickel on a one-light bath with K9 glass accents. Overscaled discs of clear glass bobeches reflect and glimmer against the Polished Nickel finish. Etched opal glass shades complete the sophisticated look. Fixture can be installed facing up or down to suit your preference.

  • Polished Nickel finish.
  • K9 glass accents.
  • Clear glass bobeches reflect and glimmer against Polished Nickel finish.
  • Etched opal glass shades.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Opal Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Luxury
  • Transitional
Type
Bath Sconce
UPC
785247167296
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.25 in x 5.25 in x 9 in
Gross Weight with Packaging
4 lb
Height
9 in
Length
5.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
5.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
140

Resources

Instruction Sheet Number
93036162

Resources and downloads