PROG_P350035_104_PRODIMAGE
PROG_P350035_104_PRODIMAGE
PROG_P350035_104alt_PRODIMAGE
Discontinued
Clearance

Noma Collection Two-Light 14-3/4" Flush Mount

$43.29 USD
$159.50 USD

Brand:

Progress Lighting

Catalog ID:

P350035-104

Collection name:

Noma

Mixed finishes of Polished Nickel with Silver Ridge accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The two-light flush mount is part of our Design Series collections.

  • Polished Nickel finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Luxury
  • New Traditional
Type
Flush-Mount
UPC
785247206049
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.875 in x 14.875 in x 7.75 in
Height
7.75 in
Length
14.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.39 lb
Width
14.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93070996

Resources and downloads