PROG_P560106_129-30_PRODIMAGE
PROG_P560106_129-30_PRODIMAGE
PROG_northampton1_detailshot
PROG_P560106_129-30lit_PRODIMAGE
+4
PROG_northampton3_detailshot
Discontinued
Clearance

Northampton LED Collection One-Light Small LED Wall Lantern

$46.80 USD
$172.92 USD

Brand:

Progress Lighting

Catalog ID:

P560106-129-30

Collection name:

Northampton LED

Northampton LED lanterns take a designer influenced approach for these updated one-light small outdoor wall lantern. The distinctive styles provide a traditional accent to your home with striking textured glass in a classic pattern. An Architectural Bronze housing showcases clear seeded glass with a quatrefoil inspired metal pattern paired with a brass tone internal reflector.

  • Northampton LED offers a designer-influenced outdoor wall lantern featuring visual interest
  • Features seeded glass panels and an intriguing decorative pattern
  • 1-light small 9-watt LED wall lantern
  • Die-cast aluminum frame
  • Architectural Bronze finish
  • Measures 6 3/4" W x 12 1/2" H
  • 303 lumens, 31.6 lumens per watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Part of Progress Lighting's Design Series - designer-influenced collections that make a statement within the home
  • Ideal for Traditional architectural exteriors
  • Outdoor lanterns add illumination to exterior spaces - such as patios or porches - to enhance safety and security, while enhancing curb appeal
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • ENERGY STAR certified
  • Wet location listed

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
LM-79 Lumens
303 lm
LM-79 Lumens per Watt
31.6 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Module
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
Transitional
UPC
785247224364
Warranty Length
5-year Limited Warranty

Dimensions

Depth
5 in
Dimensions
6.75 in x 5 in x 12.5 in
Height
12.5 in
Height to Center
6.25 in
Length
6.75 in
Weight
2.35 lb
Width
5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
31.6 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93092837