PROG_P350101_015-30_PRODIMAGE
PROG_P350101_015-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P350101_015-30alt_PRODIMAGE
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 13-1/2" LED Flush Mount

$139.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350101-015-30

Collection name:

LED Flush Mount

The 13-1/2 inch LED Flush mount offers traditional form factor for ambient illumination. The etched glass dominates the design with its distinctive and sculptural bowl. The elegant glass is paired with a metallic frame in a Polished Chrome finish.

  • LED Flush mount offers traditional form factor for ambient illumination
  • The etched glass dominates the design with its distinctive and sculptural bowl
  • Popular Polished Chrome finish
  • The elegant glass is paired with a metallic frame
  • A natural choice for closets, hallways and smaller areas within the home120-277V operation, 0-10V compatible dimming
  • Features 25-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1770 lumens, 70 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
1446 lm
LM-79 Lumens per Watt
56.9 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
Module
Spacing
1.23
Starting Temperature - Minimum
-30 °C
Style
Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247218752
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
13.5 in x 13.5 in x 4.5 in
Height
4.5 in
Length
13.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.8 lb
Width
13.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.208 A
Frequency Rating
60 Hz
Lamp Wattage
25 W
Lumens Per Watt
56.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93048536