text.skipToContent text.skipToNavigation

Ridge Collection Four-Light Chandelier

by Progress Lighting 

Collection Name: Ridge

Catalog ID: P4657-84

A classically designed fixture family for urban chic environments, Ridge features a clean, yet rustic, modern frame. The open design encases an etched antique watermarked glass with a tapered square form. This four-light chandelier is perfect for dining rooms, foyers and bedrooms.

4-Lt. chandelier Etched Antique Watermark glass shades.
  • A clean, yet rustic, modern frame.
  • Etched antique watermarked glass with a tapered square form.
  • A classically designed fixture family for urban chic enviornments.

$262.35

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Espresso
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Espresso
Finish Type painted
Fixture Type Chandelier
Glass Etched Antique Watermark
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Prewired Yes
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247192083
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.8 lb
Height 19.75 in
Length - Installed 94 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 17.16 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads