PROG_P3571_84_PRODIMAGE
PROG_P3571_84_PRODIMAGE
PROG_ridge_IMG_3935_detailshot
Discontinued
Clearance

Ridge Collection Four-Light Hall & Foyer Pendant

$97.50 USD
$381.59 USD

Brand:

Progress Lighting

Catalog ID:

P3571-84

Collection name:

Ridge

A classically designed fixture family for urban chic environments, Ridge features a clean, yet rustic, modern frame. The open design encases an etched antique watermarked glass with a tapered square form. Four-light foyer fixture.

  • A clean, yet rustic, modern frame.
  • Etched antique watermarked glass with a tapered square form.
  • A classically designed fixture family for urban chic enviornments.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brown
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Espresso
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched Antique Watermark
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Rustic
Type
Chandelier
UPC
785247192076
Warranty Length
1 year warranty

Dimensions

Dimensions
20.5 in x 20.5 in x 34.375 in
Gross Weight with Packaging
11.44 lb
Height
34.375 in
Length
20.5 in
Length - Installed
108 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
21.56 lb
Width
20.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93060473

Resources and downloads