PROG_P400075_134_PRODIMAGE
PROG_P400075_134_PRODIMAGE
play
Savor P400075-134
play
Progress Lighting - Chandelier Heights
+6
PROG_savor_detail3_detailshot
Discontinued
Clearance

Savor Collection Six-Light Chandelier

$139.75 USD
$558.14 USD

Brand:

Progress Lighting

Catalog ID:

P400075-134

Collection name:

Savor

Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship. Sheer sailcloth textured shades are integral to the design. Savor is suitable for a wide variety of home decor styles. Six-Light chandelier in a Silver Ridge finish.

  • Savor is a soft blend of sweeping details and contemporized wrought iron craftsmanship
  • Savor is suitable for a wide variety of home decor styles
  • Features popular Silver Ridge finish
  • Sheer textured sailcloth shades provide pleasing and gentle illumination
  • Uses six 60-watt max. candelabra base lamps.
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Chandelier
Glass
Textured Sailcloth
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Chandelier
UPC
785247216109
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33 in x 33 in x 27.5 in
Height
27.5 in
Length
33 in
Length - Installed
102.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.48 lb
Width
33 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
3

Resources

Instruction Sheet Number
93084676

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Savor P400075-134
play
Progress Lighting - Chandelier Heights