PROG_P500084_031_PRODIMAGE
PROG_P500084_031_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_spatial_detail_detailshot
PROG_Spatial_Matte_Black_GeneralLit

Spatial Collection Six-Light Matte Black Global Pendant Light

$542.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500084-031

Collection name:

Spatial

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by open candles. The six-light pendant is ideal for foyers and entryways.

  • Spatial showcases a modern form that complements Urban Industrial and Bohemian styles
  • Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering
  • A Matte Black finish is highlighted by clear globe shades
  • Uses six 60-watt max. G16.5 candelabra base bulb (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Style
  • Bohemian
  • Urban Industrial
  • Modern
Type
Pendant
UPC
785247216123
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 26 in
Height
26 in
Length
28 in
Length - Installed
101 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.29 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93084686