text.skipToContent text.skipToNavigation

Spatial Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name: Spatial

Catalog ID: P300114-031

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by clear globe shades. The three-light bath and vanity fixture complements modern spa-like bath suites.

  • Vanity fixtures complement popular decor found in modern spa-like bath suites
  • Spatial showcases a modern form that complements Urban Industrial and Bohemian styles
  • A Matte Black finish is highlighted by clear globe shades
  • Overscaled geometric frame features design inspired by metal trusses and the art of engineering
  • Uses three 60-watt max. G16.5 candelabra base bulbs (sold separately)
  • Shop the complete Spatial collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Adds task lighting on either side - or above - of mirror to eliminate shadows on face when getting ready in the morning
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.

$202.73

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Finish Name Black
Finish Type painted
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Urban Industrial
  • Modern
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Room Type Bathroom
Socket Base Type - Main E12
Style
  • Bohemian
  • Urban Industrial
  • Modern
UPC 785247216031
Warranty Length 1 year limited warranty

Dimensions

Depth 8.5 in
Height 6.5 in
Height to Center 2.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.75 lb
Width 22 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads