PROG_P300114_031_PRODIMAGE
PROG_P300114_031_PRODIMAGE
PROG_P300115_031_arm_PRODIMAGE
PROG_P300115_031_glass_PRODIMAGE
+2
PROG_P300114-031_facing-up-or-down

Spatial Collection Three-Light Matte Black Clear Glass Global Bath Vanity Light

$263.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300114-031

Collection name:

Spatial

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by clear globe shades. The three-light bath and vanity fixture complements modern spa-like bath suites.

  • Ideal for a bathroom
  • Perfect for global, modern, modern mountain, and urban industrial style settings
  • Classic matte black finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 3 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 22-inch width by 6.5-inch height by 8.5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with the Remix and Finn collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E12
Style
  • Bohemian
  • Urban Industrial
  • Modern
Type
Vanity Light
UPC
785247216031
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22 in x 8.5 in x 6.5 in
Height
6.5 in
Height to Center
2.5 in
Length
22 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.75 lb
Width
8.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93084649

Resources and downloads