PROG_P560268_108_hero_PRODIMAGE
PROG_P560268_108_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_PL_1595_10.28.20_JAN_2021_Part2_Stature_GeneralLit

Stature Collection Two-Light Oil Rubbed Bronze and Clear Glass Transitional Style Medium Outdoor Wall Lantern

$246.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560268-108

Collection name:

Stature

Elevate your home's curb appeal with the Stature Collection 2-Light Oil-Rubbed Bronze Clear Glass Transitional Outdoor Medium Wall Lantern Light. An elongated frame coated in an oil-rubbed bronze finish with a traditional gaslight look modernized with clear lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing. A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.

  • Application: Elevate your home's curb appeal with the Stature Collection 2-Light Oil-Rubbed Bronze Clear Glass Transitional Outdoor Medium Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional, modern, and traditional style settings.
  • Finish: An elongated frame coated in an oil-rubbed bronze finish with a traditional gaslight look modernized with clean lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
  • Bulbs: For ideal illumination, use 2 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch width by 16-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Modern
  • New Traditional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247246199
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 5.87 in x 16 in
Height
16 in
Height to Center
8 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.24 lb
Width
5.87 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93129713