text.skipToContent text.skipToNavigation

Sway Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Sway

Catalog ID: P400007-020

Alternating lengths of elongated clear glass teardrops are elegantly displayed across a circular Antique Bronze frame. An artistic fixture, Sway's artisanal glass accents are handmade to feature unique variations. This five-light chandelier is part of our Design Series collections.

  • Antique Bronze finish.
  • Alternating lengths of elongated clear glass teardrops.
  • Elegant, artistic design.
  • Handmade artisanal glass accents.

$417.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Bohemian
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Luxury
  • Bohemian
  • Transitional
UPC 785247208562
Warranty Length 1 year warranty

Dimensions

Height 27.75 in
Length - Installed 93.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 12.32 lb
Width 23 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Sway Antique Bronze finish

Installation/Instruction Manual (IOM)