text.skipToContent text.skipToNavigation

Vestique Collection Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Vestique

Catalog ID: P350028-143

Vestique features a dazzling array of glass spheres suspended within a modern frame. Light artfully reflects and refracts through these elements to provide a dramatic focal point to any room. The three-light convertible semi-flush is part of our Design Series collections.

  • Graphite finish.
  • Dazzling array of glass spheres.
  • Modern frame.
  • Light artfully reflects and refracts.
  • Fixture can be chain hung or semi-flush to ceiling.

$393.58

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Graphite
Finish Type painted
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Luxury
  • Transitional
UPC 785247209866
Warranty Length 1 year warranty

Dimensions

Height 10.25 in
Length - Installed 72 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 18 lb
Width 17.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Vestique Graphite finish

Installation/Instruction Manual (IOM)