PROG_P300004_009_PRODIMAGE
PROG_P300004_009_PRODIMAGE
PROG_P300004_009_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
+1
PROG_P300004_009alt_PRODIMAGE
Discontinued
Clearance

West Village Collection One-Light Brushed Nickel Etched Double Prismatic Glass Farmhouse Bath Vanity Light

$40.60 USD
$82.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300004-009

Collection name:

West Village

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Brushed Nickel with chrome accents provide touches of mixed metal. The one-light bath fixture can be installed with glass facing up or down. This fixture is part of our Design Series collections.

  • Ideal for a bathroom
  • Perfect for farmhouse, transitional, and urban industrial style settings
  • Beautiful brushed nickel finish
  • Elegant etched double prismatic glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.125-inch width by 8.125-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Union Square and Remix collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Type
Bath Sconce
UPC
785247210114
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
5.125 in x 7 in x 8.125 in
Height
8.125 in
Height to Center
4.125 in
Length
5.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.77 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
112

Resources

Instruction Sheet Number
93072042

Resources and downloads