PROG_P540026_020-30_PRODIMAGE
PROG_P540026_020-30_PRODIMAGE
PROG_whitacre_detail3_detailshot
PROG_whitacre_detail4_detailshot
+1
PROG_whitacre_detail2_detailshot
Discontinued
Clearance

Whitacre Collection Post Lantern

$87.75 USD
$350.90 USD

Brand:

Progress Lighting

Catalog ID:

P540026-020-30

Collection name:

Whitacre LED

Inspired by traditional lantern styles, Whitacre post lantern incorporates handsome details. Clear seeded glass surrounds an etched opal glass candle diffuser. An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.

  • Inspired by traditional lantern styles, Whitacre incorporates handsome details
  • An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.
  • Clear seeded glass surrounds an etched opal glass candle diffuser
  • Includes one 9-watt replaceable LED modules
  • Warm white, 3000K, color temperature, 90 CRI
  • 624 lumens, 66 lumens per watt (source)
  • Post lantern adds illumination to walkways and pathways to enhance safety and security
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified
  • Fit's on 3" post (order separately)

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
LM-79 Lumens
259 lm
LM-79 Lumens per Watt
28.2 Lum/Watt
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • New Traditional
  • Farmhouse
Sub Brand
Progress LED
UPC
785247219360
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
12.375 in x 12.375 in x 22.875 in
Height
22.875 in
Length
12.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.7 lb
Width
12.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
28.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93088109