PROG_P560266_103_hero_PRODIMAGE
PROG_P560266_103_hero_PRODIMAGE
play
3D View
PROG_P560266-103_angle_PRODIMAGE
+2
PROG_P560266-103_straight_PRODIMAGE

Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Large Outdoor Wall Lantern

$181.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560266-103

Collection name:

Williamston

Cultivate a timeless aesthetic with the Williamston Collection 1-Light Clear Glass Antique Pewter Farmhouse Large Wall Lantern Light. A light source glows from within clear glass panes beneath a traditional windowpane design for classic character. The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for a timeless design with a touch of farmhouse flair.

  • Application: Ideal for any porch, patio, deck, garage, barn, entryway, foyer, or bedroom.
  • Style: Perfect for farmhouse, traditional, and transitional style settings.
  • Finish: The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for timeless design with a touch of farmhouse flair.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within clear glass panes beneath a traditional windowpane design for classic character.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 7-inch length by 18-inch height by 8.12-inch depth (installed).
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Color
Gray
Color Generic
Grey
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Large
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Outdoor lantern
UPC
785247246236
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7 in x 8.12 in x 18 in
Height
18 in
Height to Center
13.87 in
Length
7 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.37 lb
Width
8.12 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93129621