PROG_P300152_009-30_h_PRODIMAGE
PROG_P300152_009-30_h_PRODIMAGE
PROG_P300152_009-30_side_PRODIMAGE
PROG_P300152_009-30_horizontal-or-vertical
+6
PROG_P300152_009-30_endlit_PRODIMAGE
Discontinued
Clearance

Miter LED Collection 24" LED Linear Bath & Vanity

$137.00 USD
$368.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300152-009-30

Collection name:

Miter LED

The Miter LED 24in linear bath bar highlights a beautiful layered effect to enhance a variety of interior areas. Each clear beveled glass panel is hand cut and positioned together, creating visual interest that extend to the corners. To complete the form, a back plate and linear accents frame the glass in a Brushed Nickel finish. Can be displayed horizontally or vertically. An integrated LED source provides a variety of energy and cost savings benefits.

  • Ideal for a bathroom
  • Perfect for luxe and modern style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (36 W), 1975 lumens, 3000 K, 90 CRI, dimmable
  • Measures 24-inch width by 5-inch height by 3.875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Modern
LM-79 Lumens
1975 lm
LM-79 Lumens per Watt
54 Lum/Watt
Mount location
Wall
Mounting for outlet box included
back plate
New Products
No
Number of Lamps Total
1
Operating Temperature Celcius Max
-30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main
Integrated
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • New Traditional
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247227747
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3.875 in
Dimensions
24 in x 3.875 in x 5 in
Height
5 in
Height to Center
2.5313 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
5 lb
Width
3.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
36 W
Lumens Per Watt
54 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93099128