text.skipToContent text.skipToNavigation

FOR IMMEDIATE RELEASE

Exclusive: Inside Look at Progress Lighting 2021 Product Launch

First Look at Products on Display at Lightovation 2021

Greenville, SC – November 18, 2020 – The team at Progress Lighting is working hard behind the scenes in preparation for the January edition of Lightovation at the Dallas Market Center the first week of January 2021.

In anticipation of a successful show, Progress Lighting is offering its customers, followers and loyal fans a behind-the-scenes look at what they can expect to see.

**Note, click HERE for associated image file(s). Each product can be found by product name. Media are approved and encouraged to use these prior to Lightovation. Please photo credit ‟Progress Lighting.″**

TRENDS FOR 2021

A staple of the showroom will be fixtures that incorporate natural elements and finishes alongside woven and wood accents. Hedgerow and Thorpe demonstrate the modern influence of vintage farmhouse, with a touch of urban sophistication. Both are a prime example of how consumers can bring the perfect touch of intended character to farmhouse and rustic interiors.

Hedgerow

Hedgerow has an artistic faux wood finish frame with a hand-hewn softness, and it showcases a classic windowpane design to complement the traditional form for a light look and feel. The Brushed Nickle finish features a hand-painted fax Gray Washed Oak frame.

Thorpe

A softer, playful ambiance is brought to mid-century design with Thorpe, whose starburst form is reinvented by a rustic twist on the space-age style. Angular lines provide a clean and striking silhouette.

kellwyn-application
kellwyn-product

Kellwyn

Visitors will preview finishes that incorporate a shift back to a “new” traditional look that fuses a familiar, classic look with modern and cleaner lines that are less embellished. Fixtures on display will seem familiar due to classic undertones but will feature refreshing elements and finishes. Black and gold finishes will overtake bronze and grow significantly in popularity. The Kellwyn Collection with a black finish showcases the balance between modern and traditional.

DECORATIVE LED pivot-application
pivot-product

Pivot

Progress Lighting will be launching a series of LED fixtures that feature bold architectural forms that captures the imagination and inspire endless design opportunities. Pivot LED is a prime example of the “LED Fashion” that will be on display in the Decorative area of the Progress Lighting showroom. Pivot LED features angled arms that rotate around a central axis and can be adjusted to complement the décor in a room. Lustrous LED lightbars within the arms create a softly glowing ambient light and an integrated downlight shines from the bottom of the center column to illuminate tasks on the surface below.

Progress Lighting will be launching a series of LED fixtures that feature bold architectural forms that captures the imagination and inspire endless design opportunities. Pivot LED is a prime example of the “LED Fashion” that will be on display in the Decorative area of the Progress Lighting showroom. Pivot LED features angled arms that rotate around a central axis and can be adjusted to complement the décor in a room. Lustrous LED lightbars within the arms create a softly glowing ambient light and an integrated downlight shines from the bottom of the center column to illuminate tasks on the surface below.

CEILING FANS
vernal

Vernal

willacy

Willacy

The era of 21st-century controllability of fans is here with the introduction of SMART Wi-Fi. Once installed these fans can be controlled by a voice assistant, tablet or smart phone. Progress Lighting is integrating the technology into ceiling fans that feature modern, industrial and coastal influences. The new Vernal is a great example of this trend. It was designed to refresh a room’s décor with elegant curves and an expansive 60-inch, five-blade span for the ultimate in design-savvy comfort. Willacy is another example, inspired by flowing ribbons that swirl around a gleaming center hub to create a central breeze.

BATH & VANITY
clarion-application
pearl

Pearl LED

By adding circles and rectangles, Pearl LED is a luxurious blend of classic forms in a streamlined design. Opal glass spheres are set against a brilliant polished chrome field that is framed by either a satin brass or matte black border.

clarion

Clarion

Clarion embraces a minimalist simplicity of style. A clear tubular glass shade is secured by a sleek cylindrical matte black base for a precision look that is ideal for modern settings.

CLOSE-TO-CEILING

hinton1
hinton2

Hinton
Simplicity defined is the hallmark of the Hinton Collection. The metal fittings project an industrial demeanor, complemented by a selection of glass or opaque metal shades.

OUTDOOR

pawley

Pawley

Pawley has an airy basketweave design offering an organic global feel and coastal warmth. The synthetic rattan frame has a graceful, lattice-like design and a lovely, hand-applied finish that provides charm and depth. Pawley’s natural aesthetic is idea for indoor-outdoor entertaining in Coastal, Rustic and Traditional settings.

manteo

Manteo

Manteo features a dense woven design that infuses outdoor spaces with rugged style. Constructed of natural-looking synthetic rattan, Manteo adds a unique warm touch to Coastal and Traditional settings.

COMMERCIAL & FUNCTIONAL

Progress Lighting will also be expanding its popular Intrinsic line of recessed LEDs with new products and introducing a new portfolio of undercabinet LEDs that have integrated selectable correlated color temperature (‟CCT″).

cct

Selectable CCT

Selectable CCT empowers lighting designers and customers to further customize their lighting based on their décor intentions and infuse a layer of control that’s perfectly aligned with the desire for multi-functional spaces in the home. Customers can choose from warm, to soft, to bright, to cool to daylight (2700K – 5000K). Distributors will appreciate the feature being baked into a single SKU, alleviating the need to carry additional inventory.

intrinsic

Intrinsic

The Intrinsic Surface Mount Eyeball LED offers a significant step forward in design flexibility and ease of installation. An integrated ceiling pitch indicator ensures a precise match is achieved and the range of adjustment is best-in-class for this category. The new Recessed Eyeball LED offers customers the ability to adjust the fixture to create dramatic effects without compromise to the intended flush aesthetic.

Media Contact
Michael McCullough
Director of PR
Progress Lighting
pr@hubbell-ltg.com

About Progress Lighting
Design inspiration, quality products, and innovative technology have been at the heart of Progress Lighting’s success since 1906. Progress offers a selection of more than 5000 beautifully designed lighting fixtures for the home, including ceiling fans and light kits, chandeliers, pendants, recessed, close-to-ceiling, outdoor, vanity and LED lighting products. The Design Series collection of artistically influenced lighting is made with trend-setting elements and uniquely handcrafted details and includes a collaboration with internationally renowned interior designer Jeffrey Alan Marks on the Point Dume™ Collection. Headquartered in Greenville, SC, Progress has operated as a brand of the Hubbell Lighting platform since 2002. Learn more at progresslighting.com and engage with us on LinkedIn, Twitter, Pinterest, Instagram, YouTube and Facebook.

About Hubbell Lighting
Technological disruption has changed the lighting industry. That’s why we’re here, to support those responsible for illuminating commercial, industrial, institutional and residential spaces around the world. As one of the largest lighting manufacturers in North America we do this by developing solutions for our customers that integrate seamlessly into their environment, save energy, provide improved quality of light and deliver a return on the investment. As lighting controls evolve to become a strategic asset, we’re focused on developing the next-generation IoT connected lighting products and educating customers to help integrate these solutions into their projects. Learn more at hubbelllighting.com and engage with us on LinkedIn, Twitter, Pinterest, Instagram, YouTube and Facebook