PROGRESS LIGHTING
Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light
Image of P350274-009-CS Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light
Image of P350274-009-CS Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light
Image of P350274-009-CS Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light
Image of P350274-009-CS Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light
+8
Image of P350274-009-CS Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light

Abide Collection 5-CCT Integrated LED Brushed Nickel Contemporary 10.24" Small Flush Mount Light

$99.00 USD

Brand:

Progress Lighting

Catalog ID:

P350274-009-CS

Collection name:

Abide LED

The Abide Integrated LED Small Round Flush Mount Light is precision crafted for contemporary settings. Sleek Brushed Nickel circular bands hold a white acrylic diffuser concealing its 5 CCT selectable (2700K, 3000K, 3500K, 4000K and 5000K) dimmable LED light source.

  • Versatile surface mount light is perfect for bedrooms, bathrooms, kitchens, pantries, laundry rooms, garages and work areas
  • Ideal for Commodity Use and Contemporary settings
  • Stylish banded frame is finished in Brushed Nickel
  • Includes an integrated 5-CCT selectable dimmable LED light source. Switch between 2700K, 3000K, 3500K, 4000K and 5000K. 90 CRI
  • Measures 10.24-in. diameter x 2.82-in. high
  • Certifications: cCSAus Damp Location Listed. ADA Compliant.
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350274-009-CS

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary

LM-79 Descriptor

Delivered

LM-79 Lumens

1062 lm

LM-79 Lumens per Watt

65.6 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Housing

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Garage
  • Kitchen
  • Laundry
  • Pantry
  • Work Areas

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Surface Mount

UPC

785247258741

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10.24 in x 10.24 in x 2.82 in

Height

2.82 in

Length

10.24 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.15 lb

Width

10.24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.14 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

16 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2022

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

4

Resources

Instruction Sheet Number

93166484

Resources and downloads