PROGRESS LIGHTING
Image of P2524-09 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
Image of P2524-09 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P2524-09 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
+8
Image of P2524-09 AirPro Collection 42" Four-Blade Hugger Ceiling Fan

AirPro Collection 42" Four-Blade Hugger Ceiling Fan

$153.89 USD
OR

Brand: Progress Lighting

Catalog ID: P2524-09

Collection name: AirPro Hugger

Product details

General

Can be mounted up or down

No

Catalog Number

P2524-09

Category General

Fans

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Cherry
  • Natural Cherry

Fan - Blade Pitch

11 °

Fan - Dual mount

No

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

hardware

Mounting Type

Ceiling Flush

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Pullchain

Type

Flush-Mount

UPC

785247147670

Warranty Length

15 Year Limited warranty

Dimensions

Dimensions

42 in x 42 in x 8.3125 in

Fan - Recommended room size

144 ft²

Gross Weight with Packaging

14 lb

Height

8.3125 in

Length

42 in

Note Weight of fixture exceeds NEC limits

No

Weight

14 lb

Width

42 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

45

EPACTenergy consumption watts

46

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

P2524

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS