PROGRESS LIGHTING
Image of P3951-20W Joy Collection Three-Light Inverted Pendant
Image of P3951-20W Joy Collection Three-Light Inverted Pendant
Image of P3951-20W Joy Collection Three-Light Inverted Pendant
Image of P3951-20W Joy Collection Three-Light Inverted Pendant

Joy Collection Three-Light Inverted Pendant

$349.58 USD
OR

Brand: Progress Lighting

Catalog ID: P3951-20W

Collection name: Joy

Product details

General

Can be mounted up or down

No

Catalog Number

P3951-20W

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Or Stem

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Inverted Pendant

UPC

785247194858

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19.5 in x 19.5 in x 24.75 in

Gross Weight with Packaging

8.91 lb

Height

24.75 in

Length

19.5 in

Length - Installed

114 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12.32 lb

Width

19.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

144 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93042131