PROGRESS LIGHTING
Image of P4254-20 Legend Collection Two-Light Linear Chandelier
Image of P4254-20 Legend Collection Two-Light Linear Chandelier
play
Progress Lighting - Chandelier Heights
Image of P4254-20 Legend Collection Two-Light Linear Chandelier
Image of P4254-20 Legend Collection Two-Light Linear Chandelier
Discontinued

Legend Collection Two-Light Linear Chandelier

$310.09 USD

Brand: Progress Lighting

Catalog ID: P4254-20

Collection name: Legend

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, Two-light linear chandelier is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Slightly oversized shades complement the arching arms. Antique Bronze finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P4254-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Glass

Etched Outside, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse

Type

Linear Chandelier

UPC

785247191758

Warranty Length

1 year warranty

Dimensions

Dimensions

36 in x 14 in x 16.875 in

Gross Weight with Packaging

18.96 lb

Height

16.875 in

Length

36 in

Length - Installed

91.875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

24.58 lb

Width

14 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93060662

Media

Videos

play
Progress Lighting - Chandelier Heights