PROG_P250114-015-30_hero_PRODIMAGE
PROG_P250114-015-30_hero_PRODIMAGE
play
play
+19

Fanin Collection Oscillating Three-Blade Polished Chrome Luxe Ceiling Fan with Silver Blades and Artisanal Glass

$561.00 USD

Brand:

Progress Lighting

Catalog ID:

P250114-015-30

Collection name:

Fanin

The luxurious aesthetic of the 20.62-inch Fanin LED fandelier brings a sense of extravagance to a space. Artisanal pressed glass and a Polished Chrome finish reflect the light from integrated, dimmable edge-lit LEDs. A trio of Silver blades are powered by a silent oscillating DC motor for 360-degree, better air distribution throughout the room. The hugger-style fandelier is ideal for indoor-outdoor rooms with lower ceilings. A full-function remote control and wall bracket are included. This fan is part of the new Oscillar™ Collection of ceiling fandeliers, featuring rings of integrated LED illumination and a trio of blades powered by a silent oscillating DC motor that features a 360-degree rotation and six speeds, delivering maximum air distribution in every direction throughout a room.

  • The fan's elegant and graceful design brings a sense of luxury to contemporary living rooms and bedrooms
  • The luxurious fandelier accents contemporary and luxe rooms
  • Three blade 20.62-in polished chrome ceiling fan with ornate pressed glass
  • Artisanal pressed glass and a Polished Chrome finish reflect the light from integrated, dimmable edge-lit LEDs
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 20.62-in Diameter x 9.75-in Height
  • Certifications: cETLus Damp location listed, for use indoors or outdoor covered areas such as patios or porches
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity

0.75 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250114-015-30

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

EU RoHS Indicator

Under Review

Fan - Blade finish

Silver

Fan - Blade Pitch

12

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Polished Chrome

Finish Type

Powder Coat

Fixture Type

Caged

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Luxe

LM-79 Descriptor

Delivered

LM-79 Lumens

2398 lm

LM-79 Lumens per Watt

73.42 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Yes

Mounting Type

Flat Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Bedroom

Size Type

Small

Socket Base Type - Main

Integrated

Socket Type

integrated

Socket type material

Plastic

Switch Type

Push button

Type

Caged

UPC

785247257133

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

19.625 in x 19.625 in x 10.125 in

Fan - Recommended room size

75 ft²

Height

10.125 in

Length

19.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.4 lb

Width

19.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

31 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

29 CFM/WATT

EPACTenergy consumption watts

13 W

JA8

2022

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166290

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
play
play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS