PROGRESS LIGHTING
Image of P560002-031 Santee Collection Two-Light Medium Wall-Lantern
Image of P560002-031 Santee Collection Two-Light Medium Wall-Lantern
Image of P560002-031 Santee Collection Two-Light Medium Wall-Lantern
Image of P560002-031 Santee Collection Two-Light Medium Wall-Lantern
+2
Image of P560002-031 Santee Collection Two-Light Medium Wall-Lantern

Santee Collection Two-Light Medium Wall-Lantern

$162.80 USD
OR

Brand: Progress Lighting

Catalog ID: P560002-031

Collection name: Santee

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560002-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • New Traditional
  • Transitional
  • Urban Industrial

UPC

785247208340

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 5.75 in x 15.25 in

Height

15.25 in

Height to Center

8.75 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.47 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93072303