PROGRESS LIGHTING
PROG_P500176_134_PRODIMAGE
PROG_P500176_134_PRODIMAGE
PROG_Landree_silver_Ridge_GeneralLit
PROG_P500176_134_shade_PRODIMAGE
+6
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Landree Collection One-Light Mini-Pendant

$276.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500176-134

Collection name:

Landree

The Landree Collection's Silver Ridge geometric frame is designed to dramatically surround a white silk shade, presenting depth, dimension and beauty to this one-light mini-pendant. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • A white silk shade on the one-light mini-pendant highlights the metal frame
  • The pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • An excellent choice for Modern and Luxury interiors
  • Pearly Silver Ridge finish with Polished Nickel accents
  • Measures 10in diameter x 11 1/8in ht.
  • Uses one 75-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P500176-134

Category General

Mini-pendant

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Luxury

Type

Mini-Pendant

UPC

785247228676

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 11.125 in

Height

11.125 in

Length

10 in

Length - Installed

75.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.28 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93097311