PROG_P500274_009_hero_PRODIMAGE
PROG_P500274_009_hero_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_Sizing_guideline_Bedroom_Pendant_info
+12
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Chadwick_BN_GeneralLit

Chadwick Collection One-Light Brushed Nickel Etched Opal Glass Modern Pendant Light

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500274-009

Collection name:

Chadwick

Stick with simple geometric forms and clean crisp lines with this modern mini-pendant. A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence. The frame is coated in a classic brushed nickel finish that contrasts the light shade. The light fixture is just right for spaces in need of a subtle, feminine touch.

  • A beautiful opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence.
  • The frame is coated in a classic brushed nickel finish that contrasts the light shade.
  • The light fixtures is just right for spaces in need of a subtle, feminine touch.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 10-1/2-inch width by 14-3/4-inch height.
  • Uses one medium base bulb that are sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500274-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247238392

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 14.75 in

Height

14.75 in

Length

10.5 in

Length - Installed

72 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

7.22 lb

Width

10.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93112909