PROGRESS LIGHTING
Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light
Image of P400298-163 Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light
Image of P400298-163 Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light
Image of P400298-163 Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light
Image of P400298-163 Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light
+4
Image of P400298-163 Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light

Saffert Collection Three-Light New Traditional Vintage Brass Clear Glass Linear Island Chandelier Light

$544.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400298-163

Collection name:

Saffert

Embrace modern urban style with the Saffert linear chandelier. Clear glass shades punctuate a stoic, beam-style frame. Substantial scale and a bold form make a statement in dining rooms, kitchens and bar areas. Saffert is the perfect choice for new traditional, industrial and luxe interiors.

  • Saffert has a substantial scale and a bold form that makes a statement in dining rooms, kitchens and bar areas.
  • The linear chandelier is the perfect choice for new traditional, industrial and luxe interiors.
  • Coated in a smooth vintage brass finish for a look that fits various decor schemes
  • Clear glass shades offer a modern urban touch of style
  • Complement the clear glass shades with clear bulbs (sold separately) for a contemporary look
  • Measures 40 in. length x 11.87 in. height
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400298-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Linear Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Industrial
  • Luxe

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262939

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

40 in x 7.56 in x 11.87 in

Height

11.87 in

Length

40 in

Length - Installed

67.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

13.24 lb

Width

7.56 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93148005