text.skipToContent text.skipToNavigation

Uncategorized

1 Fixture, 4 Ways – Cherish

Have you been searching high and low for the perfect lighting to complement your home’s design? If so, then we hope this newest version of 1 Fixture, 4 Ways, featuring our very popular Cherish collection can provide some inspiration!

The fixtures within the Cherish collection are so versatile; we are seeing designers are incorporating them in almost every room in the home. Read on to learn more!

Change up your dining area and create a beautiful farmhouse design with the Cherish chandelier. Using different shades of a neutral color in the room can blend different elements together perfectly. The subtlety of the Cherish chandelier illuminates this dining area shown – without taking away from the spectacular view, making it the perfect fixture for the space.

Brighten up your bedroom with the round Cherish chandelier. When using multiple colors and patterns in a room, you want to make sure that your lighting doesn’t overpower your design. Choose a clean and simple fixture like Cherish to pair well with the space.

Double up your lighting with two Cherish chandeliers! Having multiple lighting fixtures instead of one can add detail and symmetry to the space. The darker finish shown below also adds contrast to a colorful space, which creates a dynamic feel.

Combine styles in your living room by pairing the Cherish chandelier with different pendant lights to create a one-of-a-kind design. Feel free to mix a neutral Cherish chandelier with other fixtures of various materials and finishes to give the room its own unique feel!

Searching for more lighting inspiration? Check out our Chandelier Lighting Pinterest Board to see more designs, or check out all of our chandeliers here.