text.skipToContent text.skipToNavigation

Electrical Distributor,  Progress Lighting

Designing with Pendants

[su_row] [su_column size=”1/1″]

Available in a plethora of shapes, sizes and styles, pendants offer endless design options, while providing all-purpose illumination, task lighting and accent lighting. Not only are pendants a classy style accent, but they also contribute to a functional and inviting layered lighting design. Keep these purposes in mind when using pendants to light a variety of rooms in your home:

Turnbury Collection, Image courtesy of Susan Wilson Interiors, Stephen Alexander Homes

All-purpose Lighting

Space pendants throughout the room for overall lighting. The larger the area, the bigger the pendant light should be.
[/su_column] [/su_row] [su_row] [su_column size=”1/1″] Industrial Pendants featured; Image courtesy of TNAH 2017

Task Lighting

Focus pendant lights on a specific work area, such as over a sink or desk area. One small pendant may be sufficient.
[/su_column] [/su_row] [su_row] [su_column size=”1/1″]
Draper Collection featured; Image courtesy of Toll Brothers

Accent Lighting

Highlight specific areas or accent pieces with pendants to create interest and depth to your design.[/su_column] [/su_row] [su_row] [su_column size=”1/1″]

Tip – The pendants lined over the kitchen are not only dreamy – they are functional, too. The even illumination they provide prevents dark spots over the work space to prevent accidents in the kitchen.
[/su_column] [/su_row] [su_row] [su_column size=”1/1″]Additionally, pendants can help further your unique design taste. Select a pendant style that reflects your home’s characteristic décor. For example, modern pendants made of glass exude sleekness, while glass orbs present a retro look. Choose a style that matches your home design and meets your lighting needs.

The appeal of pendant lighting is that there is a style, size and price point for every design plan. Explore options by Progress Lighting to update your space with pendant lighting.

[/su_column] [/su_row]