LEDs, Lighting, Progress Lighting
Fall Preview: What’s NEW from Progress Lighting

In response to the ever-evolving demand for efficient, on-trend fixtures in the interior design and homebuilding communities, we are excited to announce that Progress Lighting has recently added several new collections – and also expanded some of our most popular lighting families.
With more than 100 new SKUs added to our diverse offering of high quality lighting fixtures, we hope to better serve our customers by offering solutions that help them meet their home design and energy efficiency goals.
Heres a highlight of some of our new products – just unveiled this fall – included several new LED fixtures:
Portal ceiling fixtures feature a sleek and modern representation of the classic nautical bulkhead. Replaceable LED source features energy savings and low-maintenance benefits, while providing a 3000K, 90+ CRI performance. Fixtures are ENERGY STAR qualified and California Title 24 compliant.
A bold and striking prismatic glass shade is the focal point in this LED pendant option. These modern, industrial-inspired fixtures provide clean and bright illumination, while offering style and versatility. Replaceable 3000K, 90+ CRI LED source provides energy savings and low-maintenance benefits. ENERGY STAR qualified and California Title 24 compliant.
This fun and flirty LED pendant gives a kiss of light. Kiss features mid-century modern styling, ideal for bar and kitchen lighting, as well as other interior settings. Replaceable LED source provides 3000K, 90+ CRI performance. Fixtures are ENERGY STAR qualified and California Title 24 compliant.
East Haven: Offers classic modern styling to complement a variety of home styles. A -31 Black or -20 Antique Bronze frame cradles a seeded glass shade. Available with an LED or incandescent source, East Haven provides beautiful illumination with an attractive price point. Hanging, wall and post fixtures complete the collection.
Wish acknowledges the growing trend of individuals seeking to protect views of the night sky. This innovative style conceals a full cutoff shield to combine a traditional lantern aesthetic with Dark Sky performance. To further extend the versatility of this classic style, the shield can be removed for those that like the style, but don’t require Dark Sky compliance. Available in either incandescent or LED option in wall, hanging or post applications. (Note: post light does not included full cutoff shield)
Swing: New wall sconce features a natural brass reflector and accents that displays a unique authenticity within the popular vintage trend. A -20 Antique Bronze finish completes the design.
Robust and energy efficient, LED bulkheads are a general-purpose luminaire comprised of a die-cast aluminum frame and impact resistant polycarbonate diffuser.Wall or ceiling mounting options can be widely adopted for many indoor and outdoor applications, including multi-family and commercial uses. Includes a 3000K, 90+ CRI replaceable LED engine. These lanterns are ENERGY STAR and California Title 24 compliant.
The Weaver collection features a linen glass diffuser with a coordinating linen shade. Design style offers a warm feel ideal for residential applications, including kitchens and laundry rooms, as well as light commercial environments.
Ace: A simple – yet elegant – series of modern LED wall fixtures. Geometric, frosted glass shades evenly diffuse illumination to produce a desirable effect for vanity applications. A sleek, narrow profile provides a distinctive clean and modern design in -20 Antique Bronze or -15 Polished Chrome finish options.