text.skipToContent text.skipToNavigation

Lighting,  lighting designs,  Progress Lighting,  Projects

Outdoor kitchens get more sophisticated

As our friends at Kitchen and Bath Design News explain, outdoor kitchens have long been popular in warm weather climates – and are increasingly turning up in homes across the country as a way to expand the kitchen and entertaining space, without having to expand the footprint of a home.

These spaces are also becoming more sophisticated, with upscale grilling appliances, all-weather cabinetry, patio heaters, lighting, refrigeration and ice makers, countertops and even prep sinks and dishwashers.

Below are some of the hottest trends in outdoor kitchens today:

  • Outdoor kitchens are seeing growing interest, both because they provide expanded kitchen space without having to alter the existing kitchen, and because they have proven to be a good investment that offers high returns upon house appraisal.
  • A far cry from just the basic backyard barbecue, today’s outdoor kitchen spaces increasingly include not only a high-end grill, but weatherproof cabinetry, prep space, refrigerator drawers and ice machines, lighting and sometimes a prep sink, patio heater or fire pit.
  • Because it is seen as a central entertaining area, outdoor kitchens seem to be getting larger in size and more detailed in terms of accessories.
  • One hot trend in outdoor kitchens is replicating the style and features of the indoor kitchen in the outdoor space, creating greater continuity between the indoors and outdoors.
  • Outdoor cooking centers are also becoming more involved, with side burners, warming drawers, griddle heads and even pizza ovens being incorporated into the cooking area.
  • The industry seems to be putting a greater emphasis on aesthetics, while concentrating on fit, finish and quality of the product.

Do you have any insight or suggestions to add about this growing trend?

Our Nantucket Collection works well in outdoor kitchen/entertaining settings.