text.skipToContent text.skipToNavigation

energy efficiency,  Progress Lighting

Progress Lighting rolls out 8 new energy efficient fixtures for 2012

To meet the needs of homeowners who want energy efficient lighting options – without sacrificing quality and aesthetics – we are excited to introduce 8 new CFL fixtures for 2012!

(1) Cuddle fixtures are comprised of a sculptural play of intersecting ovals and feature a Mylar exterior shade with a linen interior shade. One- and two-light pendants are available in a CFL option.

(2) Fixtures in the Gather family have a simplified frame with updated styling and elegant etched glass shades. A CFL option is available in Gather’s three-, five- and nine-light chandeliers, mini-pendant, two-light inverted pendant and one- though four-light bath and vanity fixtures.

(3) An updated traditional style with gracious flowing oval arms define Inspire’s back to basics design. Fixtures feature off-white linen drum shades. Sconce and semi-flush fixtures feature a CFL source.

(4) Hoop CFL fixtures feature simplistic styling with a cylindrical hoop that encircles the opal etched glass diffuser. Fixtures are wet location listed and may be mounted on a wall or ceiling.

(5) Coupe CFL fixtures have a looped rectangular tubing frame and an etched glass diffuser on the inside. Available in a -09 Brushed Nickel finish with a clear ribbed bent glass shade and a -74 Venetian Bronze finish with a clear, heavy-seeded outside bent glass shade.

(6) Soul is an individual one-light CFL wall sconce for indoor/outdoor use. Sculptural styling becomes a statement piece in this collection.

(7) The Pedigree CFL outdoor lantern collection features a cast aluminum construction with a durable powder coat finish. A cast pyramidal block and fluted uprights define this family’s classic styling. Available in a unique Autumn Haze finish.

(8) In addition, Progress Lighting’s Haven collection has been expanded to include a CFL mini-pendant.

For our readers: how important is energy efficiency when choosing home decor products, such as lighting? Share your thoughts in the comments section.