Progress Lighting
Understated elegance, design flexibility: June 2013 introductions
Today’s interior design trends call for products that offer flexibility, efficiency and minimalist designs. In response, Progress Lighting has introduced multiple new collections and expanded current families to meet the wants and needs of homeowners and builders.
New families and fixtures
- Invite is designed for understated elegance. Fixtures feature iconic scroll arms, dual-layer etched glass and Mylar drum shades. Optional clear cylindrical finials offer high style – but at an inviting price point. Available in a Brushed Nickel or Antique Bronze finish.
- Engage is a circular-inspired bath collection. Vanity fixtures offer a fun graphic representation, while coordinating with other popular bath accessories and patterns. Engage is designed to use any screw-based lamp source, allowing customization in light level and color temperature. One- through four-light vanity fixtures available in Brushed Nickel and Antique Bronze finishes.
- Arise is inspired by the sun rising over the tide on the horizon. With flowing lines and etched opal glass shades, the one- through four-light bath and vanity fixtures feature G9 lamps and Polished Chrome or Antique Bronze finishes.
- Promenade features architectural lines and fresh, modern curves. The outdoor lantern family features an etched opal shade set within a Black frame. Energy Star qualified (excluding post lantern).
- A new five-light chandelier features an updated traditional feel with an off-white, linen drum shade. The fixtures coordinates with a variety of collections, including Inspire, Gather and Heart.
Additions and expansions
- Bingo is now available in an LED version. Circular etched opal acrylic diffusers include a replaceable AC LED module. Each module delivers 1195 lumens at 17 watts – without an LED driver.
- Equinox pendants now feature an optional interior etched opal glass shade adds a modern twist to the collection’s traditional style.
- Cuddle has been expanded to include one- and three-light pendants with a round shade and bottom diffuser.
- Jack outdoor lanterns are now available in a Black finish with a white opal glass shade.
- P8071 is now available in a 1000 lumen option. The 6″ LED downlight delivers light output comparable to a 75 watt Par30 – but at only 12 watts input power.