text.skipToContent text.skipToNavigation

259

by Raco 

Catalog ID: 259

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

Product Details

General

Bracket Type No Bracket
Color Gray
Drawn or Welded Welded
Knockouts 1/2 in;1-1/4 in;1/2 - 3/4 in Combination (TKO)
Material Steel
Number of Gang(s) 2-Gang
Type Box
UPC 050169002599
Wiring System Conduit

Dimensions

Actual Depth 2.188 in
Cubic Capacity 42.0 cu.in
Depth 2.125 in
Height 4.688 in
Raised Ground Yes
Weight 1.106 lb
Width 4.688 in

Logistics

Carton Quantity 25
Packaging Type No Packaging
Pallet Quantity 1500

Resources/Downloads