260
260
260_1
260_2

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts

OR

Brand:

Raco

Catalog ID:

260

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO

  • Large capacity design measures 4-11/16 in. H x 4-11/16 in. W x 3-1/4 in. D
  • Accepts standard 4-11/16 in. square device and flat covers
  • Ground screws provided
  • 4-11/16 in. square x 3-1/4 in. deep
  • Welded construction

Product details

General

Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Type
  • Box
  • Large Capacity
UPC
050169002605
Wiring System
Conduit

Dimensions

Actual Depth
3.55 in
Cubic Capacity
66.7 cu.in
Depth
3.25 in
Height
4.69 in
Raised Ground
Yes
Weight
1.57 lb
Width
4.69 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
10
Packaging Type
No Packaging
Pallet Quantity
480