911-12
911-12
911-12_2
911-12_1

4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red

Brand:

Raco

Catalog ID:

911-12

Collection name:

LIFE SAFETY

4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Red boxes, covers and extensions for dedicated life safety alarm circuits

Product details

General

Bracket Type
No Bracket
Catalog Number
911-12
Color
Red
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Type
Box
UPC
050169911129
Wiring System
Conduit

Dimensions

Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
4.688 in
Raised Ground
Yes
Weight
1.096 lb
Width
4.688 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500

Resources and downloads