text.skipToContent text.skipToNavigation

858

by Raco 

Catalog ID: 858

4-11/16 in. Square Cover, Exposed Work, Toggle Switch/GFCI

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Cover includes captive mounting screws
  • Cover made from zinc, pre-coated, steel
  • 2 3/8 in. wide x 4 1/4 in. tall
  • UPC bar-coded

Product Details

General

Color Gray
Material 858
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Exposed Cover
UPC 050169008584

Dimensions

Cubic Capacity 10.3 cu.in
Dimensions 0.5 in x 4.688 in x 4.688 in
Height 4.688 in
Length 0.5 in
Weight 0.544 lb
Width 4.688 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type Polybag
Pallet Quantity 2880 EA

Resources/Downloads

Specifications

Terms and Conditions