4-11/16 in. Square Boxes & Covers
85 Products
4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
By Raco
Catalog ID: 911-15
4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, (4) 1/2 in.- 3/4 in. TKO; (2) 1 in. - 1-1/4 in. TKO; (2) 1 in. - 2 in. Concentric KO; and (2) 3/4 in. - 1 in. TKO; (2) 1/2 in. KO, Red
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts
By Raco
Catalog ID: 260
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support
By Raco
Catalog ID: 260H
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO, Raised Ground, H Bracket, Far-Side Box Support
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red
By Raco
Catalog ID: 911-16
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 1-1/4 in. Raised, Red
By Raco
Catalog ID: 911-17
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 1-1/4 in. Raised, Red
1-Gang hinged adjustable mud ring for 4-11/16" sq. boxes
By Raco
Catalog ID: 843HAMR
1-Gang hinged adjustable mud ring for 4-11/16" sq. boxes
2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes
By Raco
Catalog ID: 818HAMR
2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes
4-11/16 in. Adjustable Mud Ring, Single Device
By Raco
Catalog ID: 868AMR
4-11/16 in. Adjustable Mud Ring, Single Device
4-11/16 in. Adjustable Mud Ring, Two Device
By Raco
Catalog ID: 869AMR
4-11/16 in. Adjustable Mud Ring, Two Device
4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes
By Raco
Catalog ID: 832PL
4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes
4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red
By Raco
Catalog ID: 911-12
4-11/16 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. KO & Fifteen TKO's, Red
4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
By Raco
Catalog ID: 911-11
4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
4-11/16 in. Plenum Box Extension, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. Knockouts
By Raco
Catalog ID: 250PL
4-11/16 in. Plenum Box Extension, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. Knockouts
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts
By Raco
Catalog ID: 257PL
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in. and Fourteen 3/4 in. Knockouts
By Raco
Catalog ID: 264PL
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in. and Fourteen 3/4 in. Knockouts
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in., Two 3/4 in. and Eight 1 in. Knockouts
By Raco
Catalog ID: 258PL
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in., Two 3/4 in. and Eight 1 in. Knockouts
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in., Two 3/4 in., Four 1 in., Four 1-1/4 in. Knockouts
By Raco
Catalog ID: 259PL
4-11/16 in. Plenum Box, 2-1/8 in. Deep, Three 1/2 in., Two 3/4 in., Four 1 in., Four 1-1/4 in. Knockouts
4-11/16 in. Plenum Box, 2-18 in. Deep, Three 1/2 in., Eight 3/4 in., Four 1 in. Knockouts
By Raco
Catalog ID: 265PL
4-11/16 in. Plenum Box, 2-18 in. Deep, Three 1/2 in., Eight 3/4 in., Four 1 in. Knockouts
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip
By Raco
Catalog ID: 252MSCM
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail and Cable Management Clip
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail
By Raco
Catalog ID: 252MS
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management
By Raco
Catalog ID: 252SCM
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail
By Raco
Catalog ID: 252S
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail
By Raco
Catalog ID: 254S
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips
By Raco
Catalog ID: 254SCM
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's
By Raco
Catalog ID: 247
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's
By Raco
Catalog ID: 245
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's
By Raco
Catalog ID: 246
4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep w/ 16 Knockouts, 8 in. #12 Stranded Copper Pigtail, UBS, M Bracket
By Raco
Catalog ID: 257M
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Stranded Copper Pigtail, UBS, M Bracket
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with 16 Knockouts, Raised, 8 in. #12 Stranded Copper Pigtail, UBS, H Bracket
By Raco
Catalog ID: 257H
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Stranded Copper Pigtail, UBS, H Bracket
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised Ground
By Raco
Catalog ID: 8257
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised