text.skipToContent text.skipToNavigation

185

by Raco 

Catalog ID: 185

4 in. Square Box, Drawn, 1-1/4 in. Deep with Fifteen 1/2 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Fifteen 1/2 in. knockouts
  • UL Listed
  • 18.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product Details

General

Bracket Type No Bracket
Color Gray
Drawn or Welded Drawn
Fire Resistance Yes
Knockouts 1/2 in
Material Steel
Number of Gang(s) 2-Gang
Type Box
UPC 050169001851
Wiring System Conduit

Dimensions

Actual Depth 1.313 in
Cubic Capacity 18.0 cu.in
Depth 1.25 in
Height 4 in
Raised Ground No
Weight 0.593 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 3000
Standard Package 50

Resources/Downloads