text.skipToContent text.skipToNavigation

192

By Raco 

Catalog ID: 192

By Raco
Catalog ID:  192
4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Ten 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Buy from a Partner

Product Details

General

Bracket Type No Bracket
Drawn or Welded Drawn
Fire Resistance Yes
Knockouts 1/2 in;3/4 in
Material Steel
Type Box
UPC 050169901922
Wiring System Conduit

Dimensions

Actual Depth 1.563 in
Cubic Capacity 21.0 cu.in
Depth 1.5 in
Height 4 in
Raised Ground Yes
Weight 0.66 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 2750

Resources and Downloads