text.skipToContent text.skipToNavigation

193

by Raco 

Catalog ID: 193

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, Flush, B Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • B style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product Details

General

Bracket Type B, for Wood Studs
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 in;1/2 - 3/4 in Combination (TKO)
Material Steel
Type Box
UPC 050169901939
Wiring System Conduit

Dimensions

Actual Depth 1.563 in
Cubic Capacity 21.0 cu.in
Depth 1.5 in
Height 4 in
Raised Ground No
Weight 0.788 lb
Width 6 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 25
Packaging Type No Packaging
Pallet Quantity 2000

Resources/Downloads