MY LISTS
RACO
Image of 232MSCM 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, Pigtail, UBS, M Bracket, Cable Mgmt Clip
Image of 232MSCM 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, Pigtail, UBS, M Bracket, Cable Mgmt Clip
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, Pigtail, UBS, M Bracket, Cable Mgmt Clip

Brand: Raco

Catalog ID: 232MSCM

Collection name: STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip

  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both sides of the box, STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allows for design and installatin flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

STAB-IT

General

Bracket Type

M, for Metal or Wood Studs

Catalog Number

232MSCM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169922323

Dimensions

Actual Depth

2.64 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.17 in

Raised Ground

Yes

Weight

1.212 lb

Width

5.86 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

1375

Media

Videos

play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management