text.skipToContent text.skipToNavigation

248MS

by Raco 

Collection Name:  STAB-IT®

Catalog ID: 248MS

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket

  • Welded steel construction with "UBS" support with present bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of box
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles
Bracket Setback 0.375
Bracket Type M, for Metal or Wood Studs
Color Gray
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 in;1/2 - 3/4 in Combination (TKO)
Material Steel
Number of Gang(s) 2-Gang
Type Box
UPC 050169500798

Dimensions

Actual Depth 2.64 in
Cubic Capacity 30.3 cu.in
Depth 2.125 in
Height 4.21 in
Raised Ground Yes
Weight 1.183 lb
Width 5.86 in

Electrical Ratings

Voltage Rating 600 V

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 25
Pallet Quantity 1375

Resources/Downloads

Specifications

Videos

RACO: STAB-IT® with Cable Management

RACO: STAB-IT® vs competition

Sales Drawings

3D Models

Terms and Conditions